(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Sensor Light 2 Lamp Type

LED Sensor Light 2 Lamp Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DSLD200A2

  • Product Type
    Security sensor light
  • Power Supply
    AC100V
  • Bulb for use(w)
    1 x 2
  • Width(mm)
    253
  • Depth(mm)
    202
  • Height(mm)
    516
  • JAN Code
    4975584702076
  • Trusco Code
    470-4568
  • Accessory
    2 Types of Detection Area Masking Plate
  • Amount Of Content
    1 unit
Part Number
DSLD200A2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,756.48

SENSOR LIGHTS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Security sensor light
  • Power Supply
    AC100V
  • Bulb for use(w)
    1 x 2
  • Width(mm)
    253
  • Depth(mm)
    202
  • Height(mm)
    516
  • JAN Code
    4975584702076
  • Trusco Code
    470-4568
  • Accessory
    2 Types of Detection Area Masking Plate
  • Amount Of Content
    1 unit

Product Description

[Features]
· Compact but bright LED sensor light.
· Small and inconspicuous.
· Refined style.

Specifications of DSLD200A2

  • Product Type
    Security sensor light
  • Power Supply
    AC100V
  • Bulb for use(w)
    1 x 2
  • Width(mm)
    253
  • Depth(mm)
    202
  • Height(mm)
    516
  • JAN Code
    4975584702076
  • Trusco Code
    470-4568
  • Accessory
    2 Types of Detection Area Masking Plate
  • Amount Of Content
    1 unit
Part Number
DSLD200A2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,756.48

SENSOR LIGHTS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1