(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
OT-946-910-7 |
OT-946-910-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 6,667.00 |
POWDER FIRE EXTINGUISHERS(PRE | 1 Piece(s) | 10 Day(s) | Black | 4904771106007 | 472-0776 | 1 unit | ||
฿ 6,667.00 |
POWDER FIRE EXTINGUISHERS(PRE | 1 Piece(s) | 12 Day(s) | White | 4904771106014 | 474-6406 | 1 unit |
This stand provides an easily accessible space to store a single fire extinguisher while ensuring harmony with the image of the facility or the surrounding background.
[Features]
· Product Model: Fire Extinguisher Storage
· Color: Black / White
· WxDxH: 300x300x688mm
Part Number |
---|
OT-946-910-7 |
OT-946-910-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 6,667.00 |
POWDER FIRE EXTINGUISHERS(PRE | 1 Piece(s) | 10 Day(s) | Black | 4904771106007 | 472-0776 | 1 unit | ||
฿ 6,667.00 |
POWDER FIRE EXTINGUISHERS(PRE | 1 Piece(s) | 12 Day(s) | White | 4904771106014 | 474-6406 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?