(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

I-Pack Water-Absorbent Sandbag

I-Pack Water-Absorbent Sandbag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of D-303N

  • Product Type
    Sand bags and flood prevention goods
  • Color
    White
  • Dimensions before absorbing water (length x width x thickness)(mm)
    400×600×15
  • Dimensions after absorbing water (length x width x thickness)(mm)
    400×600×150
  • JAN Code
    4582353150015
  • Trusco Code
    356-1623
  • Mass(g)
    400
  • Water absorption time
    Approximately 5 minutes
  • Weight after absorbing water(kg)
    20
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
D-303N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 718.00

WATER STORAGE SUPPLIES MATERI 5 Piece(s) 1 Day(s) 1 Bag (5 Sheets)

Basic Specifications

  • Product Type
    Sand bags and flood prevention goods
  • Color
    White
  • Dimensions before absorbing water (length x width x thickness)(mm)
    400×600×15
  • Dimensions after absorbing water (length x width x thickness)(mm)
    400×600×150
  • JAN Code
    4582353150015
  • Trusco Code
    356-1623
  • Mass(g)
    400
  • Water absorption time
    Approximately 5 minutes
  • Weight after absorbing water(kg)
    20
  • Amount Of Content
    1 Bag (5 Sheets)

Specifications of D-303N

  • Product Type
    Sand bags and flood prevention goods
  • Color
    White
  • Dimensions before absorbing water (length x width x thickness)(mm)
    400×600×15
  • Dimensions after absorbing water (length x width x thickness)(mm)
    400×600×150
  • JAN Code
    4582353150015
  • Trusco Code
    356-1623
  • Mass(g)
    400
  • Water absorption time
    Approximately 5 minutes
  • Weight after absorbing water(kg)
    20
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
D-303N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 718.00

WATER STORAGE SUPPLIES MATERI 5 Piece(s) 1 Day(s) 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Sand bag wich sediment is unnecessary. It absorbs water and expands rapidly.

Specification

●Q'ty Per Pack(sheet):5
●Dimension before Water Absorption(mm)L x W x Thickness:400 x 600 x 15
●Water Absorption Time: Approx. 5 minutes
●Weight After Water Absorption: 20kg

Materials

●Outside: Hemp
●Inner Bag: Polyester Non-Woven Fabric

Warning

●It can not be used in sea water.