(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Stand

Flexible Stand

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WF01

  • Product Type
    Sandbags, Water Stop Supplies
  • Color
    Blue
  • Detail Type
    Free-standing type
  • Longitudinal(mm)
    830
  • Side(mm)
    830
  • Height(mm)
    1100
  • JAN Code
    4903599083576
  • Trusco Code
    754-1783
  • Mass(g)
    4000
  • Package Presentation
    Bottom part (with spindle)
  • Accessory
    One Angle, with String for Open/Close
  • Amount Of Content
    1 pc.
Part Number
WF01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 15,410.00

SAND BAGS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Sandbags, Water Stop Supplies
  • Color
    Blue
  • Detail Type
    Free-standing type
  • Longitudinal(mm)
    830
  • Side(mm)
    830
  • Height(mm)
    1100
  • JAN Code
    4903599083576
  • Trusco Code
    754-1783
  • Mass(g)
    4000
  • Package Presentation
    Bottom part (with spindle)
  • Accessory
    One Angle, with String for Open/Close
  • Amount Of Content
    1 pc.

Product Description

A stand that allows flexible containers to stand on their own.
[Features]
・ Improved safety and efficiency of packing work into flexible containers
・ Can work without people holding
・ Even 1 person can work
・ Stand dedicated for 1,000 liter flexible container
[Application]
・ Convenient for filling flexible container bags at civil engineering sites, etc.

Specifications of WF01

  • Product Type
    Sandbags, Water Stop Supplies
  • Color
    Blue
  • Detail Type
    Free-standing type
  • Longitudinal(mm)
    830
  • Side(mm)
    830
  • Height(mm)
    1100
  • JAN Code
    4903599083576
  • Trusco Code
    754-1783
  • Mass(g)
    4000
  • Package Presentation
    Bottom part (with spindle)
  • Accessory
    One Angle, with String for Open/Close
  • Amount Of Content
    1 pc.
Part Number
WF01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 15,410.00

SAND BAGS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1