(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Emergency Tool Black

Emergency Tool Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of RE-20-B

  • Product Type
    Disaster Relief Supplies
  • Color
    Black
  • Details Type
    Carbide Alloy Hammer
  • Total Length(mm)
    205
  • JAN Code
    4962069165075
  • Trusco Code
    473-6290
  • Mass(g)
    60
  • Accessory
    With Fixture Holder for Mounting
  • Amount Of Content
    1 pc.
Part Number
RE-20-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 840.42

RESCUE TOOLS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Disaster Relief Supplies
  • Color
    Black
  • Details Type
    Carbide Alloy Hammer
  • Total Length(mm)
    205
  • JAN Code
    4962069165075
  • Trusco Code
    473-6290
  • Mass(g)
    60
  • Accessory
    With Fixture Holder for Mounting
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A tool featuring a sharp cutter to cut seat belts and an ultra-hard hammer to break side windows. Used to quickly remove someone from a vehicle.

Specifications of RE-20-B

  • Product Type
    Disaster Relief Supplies
  • Color
    Black
  • Details Type
    Carbide Alloy Hammer
  • Total Length(mm)
    205
  • JAN Code
    4962069165075
  • Trusco Code
    473-6290
  • Mass(g)
    60
  • Accessory
    With Fixture Holder for Mounting
  • Amount Of Content
    1 pc.
Part Number
RE-20-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 840.42

RESCUE TOOLS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cut the seat belt with a sharp cutter, break the side window with a carbide hammer, and it is a tool to quickly escape from inside the car.

Specification

●Color:Black
●Total Length(mm):205
●SPQ(piece):5
●Carbide Alloy Hammer
●With Mounting Fixing Holder

Materials

●Main Body: ABS Resin
●Cutter Blade: Stainless Steel Blade
●Hammer: Cemented Alloy
●Holder: Polypropylene(PP)