(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toilet Rescue Squad

Toilet Rescue Squad

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 705385520

  • Product type
    Portable toilet for emergency
  • Width(mm)
    280
  • Depth(mm)
    425
  • Height(mm)
    310
  • JAN Code
    4970190641184
  • Trusco Code
    773-7017
  • Mass(g)
    655
  • Amount Of Content
    1S (5 pcs)
Part Number
705385520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,305.61

PORTABLE TOILETS 1 Piece(s) 12 Day(s) 1S (5 pcs)

Basic Specifications

  • Product type
    Portable toilet for emergency
  • Width(mm)
    280
  • Depth(mm)
    425
  • Height(mm)
    310
  • JAN Code
    4970190641184
  • Trusco Code
    773-7017
  • Mass(g)
    655
  • Amount Of Content
    1S (5 pcs)

Product Description

[Features]
· Portable toilet that is sturdy and easily assembled.
· More than sufficient for 20 times.
· Removes odor by quickly solidifying excrement, usable even when water is not available.
[Applications]
· As portable toilet for emergency and disaster situations.

Specifications of 705385520

  • Product type
    Portable toilet for emergency
  • Width(mm)
    280
  • Depth(mm)
    425
  • Height(mm)
    310
  • JAN Code
    4970190641184
  • Trusco Code
    773-7017
  • Mass(g)
    655
  • Amount Of Content
    1S (5 pcs)
Part Number
705385520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,305.61

PORTABLE TOILETS 1 Piece(s) 12 Day(s) 1S (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an assembly type simple toilet with a load capacity of 150kg.

Specification

●W x D x H(mm):280 x 425 x 310
●SPQ(set):5

Set Contents

●Processing Plastic Bag(45 liters): 20 Sheets
●Moisture Proof Plastic Bag: 1 Sheet
●Solidification/Deodorizer: Approx. 20 Usages
●Pocket Tissue: 5 Pieces