(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Toilet Rescue Squad Coagulating/Deodorizing Agent

Toilet Rescue Squad Coagulating/Deodorizing Agent

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 705384300

  • Product type
    Portable toilet for emergency
  • Other
    Option
  • Width(mm)
    150
  • Depth(mm)
    80
  • Height(mm)
    240
  • JAN Code
    4970190641061
  • Trusco Code
    761-5990
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
705384300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 713.48

PORTABLE TOILETS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product type
    Portable toilet for emergency
  • Other
    Option
  • Width(mm)
    150
  • Depth(mm)
    80
  • Height(mm)
    240
  • JAN Code
    4970190641061
  • Trusco Code
    761-5990
  • Mass(g)
    400
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Removes odor by quickly solidifying excrement, usable even when water is not available.
· For non-water flushing toilet problems, this single product provide double effects, solidifying and deodorization.
· More than sufficient for 20 times.
[Applications]
· As a simple toilet during a disaster or a portable toilet during a traffic jam.

Specifications of 705384300

  • Product type
    Portable toilet for emergency
  • Other
    Option
  • Width(mm)
    150
  • Depth(mm)
    80
  • Height(mm)
    240
  • JAN Code
    4970190641061
  • Trusco Code
    761-5990
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
705384300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 713.48

PORTABLE TOILETS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1