(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Type, P Type

Portable Type, P Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PT-P11

  • Product type
    Portable toilet for emergency
  • Width(mm)
    391
  • Depth(mm)
    461
  • Height(mm)
    340
  • JAN Code
    4903180363049
  • Trusco Code
    438-4245
  • Mass(g)
    2400
  • Amount Of Content
    1 unit
Part Number
PT-P11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,051.00

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product type
    Portable toilet for emergency
  • Width(mm)
    391
  • Depth(mm)
    461
  • Height(mm)
    340
  • JAN Code
    4903180363049
  • Trusco Code
    438-4245
  • Mass(g)
    2400
  • Amount Of Content
    1 unit

Product Description

[Features]
· Portable toilet; ideal for emergency use, hospitals and retirement homes. A compact type that even fits under the bed.
[Applications]
· Ideal for emergency use, hospitals and retirement homes.

Specifications of PT-P11

  • Product type
    Portable toilet for emergency
  • Width(mm)
    391
  • Depth(mm)
    461
  • Height(mm)
    340
  • JAN Code
    4903180363049
  • Trusco Code
    438-4245
  • Mass(g)
    2400
  • Amount Of Content
    1 unit
Part Number
PT-P11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,051.00

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1