(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Type, Accessory Pocket, with Paper Holder

Portable Type, Accessory Pocket, with Paper Holder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TP-420V

  • Product type
    Portable toilet for emergency
  • Width(mm)
    410
  • Depth(mm)
    485
  • Height(mm)
    415
  • Vertical
    410
  • Horizontal
    485
  • JAN Code
    4905009727452
  • Trusco Code
    417-1420
  • Duration(h)
    415
  • Mass(g)
    3500
  • Amount Of Content
    1 unit
Part Number
TP-420V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,245.00

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product type
    Portable toilet for emergency
  • Width(mm)
    410
  • Depth(mm)
    485
  • Height(mm)
    415
  • Vertical
    410
  • Horizontal
    485
  • JAN Code
    4905009727452
  • Trusco Code
    417-1420
  • Duration(h)
    415
  • Mass(g)
    3500
  • Amount Of Content
    1 unit

Specifications of TP-420V

  • Product type
    Portable toilet for emergency
  • Width(mm)
    410
  • Depth(mm)
    485
  • Height(mm)
    415
  • Vertical
    410
  • Horizontal
    485
  • JAN Code
    4905009727452
  • Trusco Code
    417-1420
  • Duration(h)
    415
  • Mass(g)
    3500
  • Amount Of Content
    1 unit
Part Number
TP-420V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,245.00

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1