(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kairo Warmth for Family for Socks

Kairo Warmth for Family for Socks

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PKN-5HK

  • Product Type
    Protection supplies
  • Details Type
    Adhesive Type
  • JAN Code
    4905009679027
  • Trusco Code
    754-9903
  • Warmer Size (Width x Length)(mm)
    88×66
  • Mass(g)
    165
  • Maximum Temperature(°C)
    41
  • Average temperature(°C)
    34
  • Continuous Time(h)
    5
  • Amount Of Content
    1 Bag (5 Pairs)
Part Number
PKN-5HK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 188.54

EVACUATION SUPPLIES 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Bag (5 Pairs)

Basic Specifications

  • Product Type
    Protection supplies
  • Details Type
    Adhesive Type
  • JAN Code
    4905009679027
  • Trusco Code
    754-9903
  • Warmer Size (Width x Length)(mm)
    88×66
  • Mass(g)
    165
  • Maximum Temperature(°C)
    41
  • Average temperature(°C)
    34
  • Continuous Time(h)
    5
  • Amount Of Content
    1 Bag (5 Pairs)

Product Description

[Features]
· Heating pads that can be stuck onto clothes.

Specifications of PKN-5HK

  • Product Type
    Protection supplies
  • Details Type
    Adhesive Type
  • JAN Code
    4905009679027
  • Trusco Code
    754-9903
  • Warmer Size (Width x Length)(mm)
    88×66
  • Mass(g)
    165
  • Maximum Temperature(°C)
    41
  • Average temperature(°C)
    34
  • Continuous Time(h)
    5
  • Amount Of Content
    1 Bag (5 Pairs)
Part Number
PKN-5HK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 188.54

EVACUATION SUPPLIES 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Bag (5 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1