Folding Helmet for Accident Prevention BLOOM

Brand :
TOYO SAFETY

Caution

    Product Description

    Folding Helmet for Accident
    [Features]
    By pulling a string, it quickly changes to a helmet, and it is easy to assemble in case of emergency.
    Ideal for stockpiling at home, school, workplace, public facilities, etc.
    Transforms into a helmet with one touch
    [Specification]
    This product is certified to conform with the standard for safety helmets established by the Ministry of Health, Labour and Welfare.
    The "Protection Against Airborne and Dropped Objects" national certification standard.
    When Folded Dimensions: 345 x 195 x 80mm
    Stereoscopic Dimensions: 275 x 145 x 208mm
    Mass: 430gm
    Size: 52-61cm
    Weight: Approx. 430g
    Color: White, Gray, Orangr & Light Green
    SPQ: 10 Pieces
    [Materials]
    Hat Material: PP + PE Resin
    Hat Material Center Cover: ABS Resin

    Features

    ●By pulling a string, it quickly changes to a helmet, and it is easy to assemble in case of emergency.

    Specification

    ●SPQ(piece):10
    ●When Folded Dimensions: 345 x 195 x 80mm
    ●Stereoscopic Dimensions: 275 x 145 x 208mm

    Materials

    ●Hat Material: PP + PE Resin
    ●Hat Material Center Cover: ABS Resin
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat