1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alcohol Sensor, Professional

ALCOHOL SENSOR

Alcohol Sensor, Professional
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,861.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Highly accurate display of alcohol concentration in breath in units of 0.01 mg/L.
·The sensor is replaceable, so it can be used for a long time.
[Applications]
·To eradicate drunken driving and driving while intoxicated.

Part Number
HC-211-WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 5,861.93

ALCOHOL SENSOR 1 Piece(s) 12 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Width x Depth x Height(mm) 42×145×24 JAN Code 4904785621107 Trusco Code 765-8567
Measuring Range(mg/L) 0.05~1.00 Power Supply AA Batteries x 2 Operating Temperature(°C) 5–35
Sensor Unit Replacement Time After 500 measurements or 6 months from start of use (whichever is earlier) Accessory Instruction Manual (for Main Body, with Warranty Card), Instruction Manual (HC-211 Sensor Unit for Replacement, with Warranty Card), Battery for Trial (AA Alkaline Battery (LR6) x 2 Pieces), Soft Case, Screw for Sensor Unit Replacement, Mouthpiece x 3 Pieces, Sensor Cover, Strap (Attached to Sensor Cover) Detection Method Semiconductor gas sensor
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part HC-211-WH in the Alcohol Sensor, Professional series.