1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alcohol Sensor, Professional, Replaceable Sensor

ALCOHOL REPLACEMENT SENSOR

Alcohol Sensor, Professional, Replaceable Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,134.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Replacement sensor for HC-211-WH.
[Applications]
· Replacement sensor for HC-211-WH.

Part Number
HC-211S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 2,134.00

ALCOHOL REPLACEMENT SENSOR 1 Piece(s) 10 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Width x Depth x Height(mm) 26×40×24 JAN Code 4904785621114 Trusco Code 765-8559
Power Supply AA Batteries x 2 Operating Temperature(°C) 5–35 Sensor Unit Replacement Time After 500 measurements or 6 months from start of use (whichever is earlier)
Accessory Instruction Manual (for HC-211 Replacement Sensor Unit with Warranty Card), Sensor Unit Sealing Bag (with Expiration Date) Detection Method Semiconductor gas sensor Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part HC-211S in the Alcohol Sensor, Professional, Replaceable Sensor series.