1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alcohol Sensor, Professional, Mouthpiece (10 Pieces)【10 Pieces Per Package】

ALCOHOL SENSOR

Alcohol Sensor, Professional, Mouthpiece (10 Pieces)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,056.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mouthpiece for HC-211-WH.
[Applications]
· Mouthpiece for HC-211-WH.

Part Number
HC-21MP
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 1,056.86

ALCOHOL SENSOR 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Set (10 pcs)

Loading...

  1. 1

Basic Information

Width x Depth x Height(mm) 42.7×13.5×54.2 JAN Code 4904785621121 Trusco Code 765-8613
Amount Of Content 1 Set (10 pcs)

Please check the type/dimensions/specifications of the part HC-21MP in the Alcohol Sensor, Professional, Mouthpiece (10 Pieces) series.