(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Aromatic Device AL-100-GL

Automatic Aromatic Device AL-100-GL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 45120

  • Product Type
    Auto Aroma Device
  • Width(mm)
    97
  • Depth(mm)
    87
  • Height(mm)
    214
  • JAN Code
    4987696451209
  • Trusco Code
    496-0572
  • Battery
    D x 1 Used (Sold Separately)
  • Amount Of Content
    1 unit
Part Number
45120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,905.71

AIR FRESHENER 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Auto Aroma Device
  • Width(mm)
    97
  • Depth(mm)
    87
  • Height(mm)
    214
  • JAN Code
    4987696451209
  • Trusco Code
    496-0572
  • Battery
    D x 1 Used (Sold Separately)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Simply set in the device to effortlessly enjoy an aromatic bath.
· Indicates by LED when it is in operation, the battery is low or the battery is dead.
[Applications]
· Deodorizing and aromatizing spaces.

Specifications of 45120

  • Product Type
    Auto Aroma Device
  • Width(mm)
    97
  • Depth(mm)
    87
  • Height(mm)
    214
  • JAN Code
    4987696451209
  • Trusco Code
    496-0572
  • Battery
    D x 1 Used (Sold Separately)
  • Amount Of Content
    1 unit
Part Number
45120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,905.71

AIR FRESHENER 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1