New Rubber Cup FIT (Water-Saving Toilet Bowl Compliant)

Brand :
TERAMOTO

Caution

    Product Description

    Water-Saving Toilet Bowl
    [Features]
    Since it has a plunger not found in conventional rubber collar,
    it also fits firmly to complicated water-saving type toilet bowls.
    [Specification]
    W x L:184 x 604mm
    SPQ(piece):10
    Depth:200mm
    [Materials]
    Handle: Polyethylene Adhesive Film on Steel Pipe
    Head: Synthetic Rubber

    Features

    ●Since it has a plunger not found in conventional rubber collar, it also fits firmly to complicated water-saving type toilet bowls.

    Specification

    ●W x L(mm):184 x 604
    ●SPQ(piece):10

    Materials

    ●Handle: Polyethylene Adhesive Film on Steel Pipe
    ●Head: Synthetic Rubber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    New Rubber Cup FIT (Water-Saving Toilet Bowl Compliant) | TERAMOTO | MISUMI Thailand