(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Western Style Rubber Plunger (with Cover Case)

Western Style Rubber Plunger (with Cover Case)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CL634-000U-MB

  • Product Type 2
    Rubber Cups
  • Length (m)
    0.62
  • Width(mm)
    160
  • JAN Code
    4903180139880
  • Trusco Code
    438-4202
  • Mass(g)
    700
  • Amount Of Content
    1 pc.
Part Number
CL634-000U-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 662.47

SANITARY BOXES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type 2
    Rubber Cups
  • Length (m)
    0.62
  • Width(mm)
    160
  • JAN Code
    4903180139880
  • Trusco Code
    438-4202
  • Mass(g)
    700
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A rubber plunger with storage case for western-style toilets.
[Applications]
· For removing clogs.

Specifications of CL634-000U-MB

  • Product Type 2
    Rubber Cups
  • Length (m)
    0.62
  • Width(mm)
    160
  • JAN Code
    4903180139880
  • Trusco Code
    438-4202
  • Mass(g)
    700
  • Amount Of Content
    1 pc.
Part Number
CL634-000U-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 662.47

SANITARY BOXES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1