(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tsukasa Wiper (Paper Towel) TW-30

Tsukasa Wiper (Paper Towel) TW-30

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TW-30

  • Product Type
    Paper Towel
  • Sheet Type
    Medium size
  • Sheet size(mm)
    215×220
  • Color
    White
  • JAN Code
    4986782002479
  • Trusco Code
    432-0875
  • Mass(g)
    15000
  • Amount Of Content
    1 Case (200 Sheets X 40 Packs)
Part Number
TW-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,388.00

PAPER TOWELS 1 Pack(s)

40 Pieces Per Package

1 Day(s) 1 Case (200 Sheets X 40 Packs)

Basic Specifications

  • Product Type
    Paper Towel
  • Sheet Type
    Medium size
  • Sheet size(mm)
    215×220
  • Color
    White
  • JAN Code
    4986782002479
  • Trusco Code
    432-0875
  • Mass(g)
    15000
  • Amount Of Content
    1 Case (200 Sheets X 40 Packs)

Product Description

[Features]
· Uses 100% natural pulp for a soft finish.
· Embossed finish delivers good feel when wiping.
· Does not use fluorescent dye, making it safe for direct body contact.
· Excellent absorbency.
[Applications]
· Food factories, restaurant industry kitchens, etc.
· For cleaning work in caregiving and medical treatment areas.
· Drying hands or wiping up oil, dirt, etc.

Specifications of TW-30

  • Product Type
    Paper Towel
  • Sheet Type
    Medium size
  • Sheet size(mm)
    215×220
  • Color
    White
  • JAN Code
    4986782002479
  • Trusco Code
    432-0875
  • Mass(g)
    15000
  • Amount Of Content
    1 Case (200 Sheets X 40 Packs)
Part Number
TW-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,388.00

PAPER TOWELS 1 Pack(s)

40 Pieces Per Package

1 Day(s) 1 Case (200 Sheets X 40 Packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is 100% natural pulp, the finish is soft.
●Embossed finishing with a comfortable wipe.

Specification

●Sheet Size(mm):215 x 220
●Q'ty Per Case:200 Sheets x 40 Packs