El Veil Paper Towel Eco Single (Med./Small) Double (Small)

Brand :
ELLEAIR
Caution
Product Description
[Specifications]
- Product Type: Paper Towels
- Sheet Type: Oval/Medium Size
- Color: White
- Sheet size(mm): 170 x 210/170 x 220/230 x 220
- Mass: 11600/12400/12500/9700