- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Kim Wipe Hand Towel (Sterilization Type)
Specifications of 64002
-
- Product Type
- Paper Towels
-
- Sheet Type
- Medium Size
-
- Sheet size(mm)
- 218×230
-
- Color
- White
-
- JAN Code
- 4901750102302
-
- JAN Code
- 299-3325
-
- Mass(g)
- 11750
-
- Specifications
- Poly Pack Type, 200 Sets of 2-ply (400 sheets)
-
- Internal Capacity
- 1 Case (400 Sheets X 25 Packs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 6,404.89
|
COUNTER CLOTH
|
1 Pack(s)
|
5,000 Pieces Per Package
|
|
1 Day(s)
|
1 Case (400 Sheets X 25 Packs) |
Basic Specifications
-
- Product Type
- Paper Towels
-
- Sheet Type
- Medium Size
-
- Sheet size(mm)
- 218×230
-
- Color
- White
-
- JAN Code
- 4901750102302
-
- JAN Code
- 299-3325
-
- Mass(g)
- 11750
-
- Specifications
- Poly Pack Type, 200 Sets of 2-ply (400 sheets)
-
- Internal Capacity
- 1 Case (400 Sheets X 25 Packs)
Product Description
[Features]
·Sterilized by electron beam irradiation.
·It is a 2-ply sterilized sheet.
[Applications]
·For cleaning hands in hospitals and food factories.
Specifications of 64002
-
- Product Type
- Paper Towels
-
- Sheet Type
- Medium Size
-
- Sheet size(mm)
- 218×230
-
- Color
- White
-
- JAN Code
- 4901750102302
-
- JAN Code
- 299-3325
-
- Mass(g)
- 11750
-
- Specifications
- Poly Pack Type, 200 Sets of 2-ply (400 sheets)
-
- Internal Capacity
- 1 Case (400 Sheets X 25 Packs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 6,404.89
|
COUNTER CLOTH
|
1 Pack(s)
|
5,000 Pieces Per Package
|
|
1 Day(s)
|
1 Case (400 Sheets X 25 Packs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It has been sterilized by electron beam irradiation.
●2 sheets layered, sterilization type sheet.Specification
●Sheet Size(mm):218 x 230
●Q'ty Per Case:200 Sets(400 sheets) x 25 Bags
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?