(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Artificial Turf HC Turf Width (mm) 1,820

Artificial Turf HC Turf Width (mm) 1,820

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HC1820

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Color
    Green
  • Width(mm)
    1820
  • Length(m)
    20
  • Thickness(mm)
    6
  • JAN Code
    4971838523022
  • Trusco Code
    497-1108
  • Amount Of Content
    1 Roll
Part Number
HC1820 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,429.75

฿ 11,979.58

ARTIFICIAL TURVES 1 Piece(s) 40 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Color
    Green
  • Width(mm)
    1820
  • Length(m)
    20
  • Thickness(mm)
    6
  • JAN Code
    4971838523022
  • Trusco Code
    497-1108
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Fresh green artificial turf usable in a wide variety of applications.
[Applications]
· Outdoor decoration, indoor open spaces, retail displays, etc.
· Pathways or beautification near construction sites.

Specifications of HC1820

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Color
    Green
  • Width(mm)
    1820
  • Length(m)
    20
  • Thickness(mm)
    6
  • JAN Code
    4971838523022
  • Trusco Code
    497-1108
  • Amount Of Content
    1 Roll
Part Number
HC1820 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,429.75

฿ 11,979.58

ARTIFICIAL TURVES 1 Piece(s) 40 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1