Clean Mat, Anti-Bacterial Clean Mat

Brand :
DAINICHI CAN
Caution
Product Description
[Features]
·The film surface has an antibacterial effect, preventing secondary infections.
·After use, the film can be incinerated.
·Adhesive strength: 2. 55±0. 5 (N/25 mm)
Features
●Since it has an antibacterial effect on the film surface, it prevents secondary infection.Specification
●Q'ty Per Sheet(sheet):40●Color:Green
●W x L(mm):600 x 1200
●Thickness(mm):2.4
●SPQ(sheet):1
Materials
●Film: Polyethylene(PE)●Adhesive: Acrylics