Adhesive Clean Mat (Sheet Type)

Brand :
TRUSCO

Caution

    Product Description

    Indoor mat that prevents dust, sand, and dirt adhered to the soles of shoes from being brought indoors.
    [Features]
    · Simply peel off the dirty sheet to keep clean.
    · Comes with a serial number tag which allows remaining quantity to be identified at a glance.
    · Guards against garbage and dust thoroughly by a strong adhesive force.
    · Dirt is clearly visible, making it effective for raising the awareness of workers.
    [Applications]
    · Ideal for removing dirt on shoe soles which can be easily overlooked.

    Features

    ●You can clean the environment at any time just by peeling the dirty film.

    Specification

    ●W x L(mm):600 x 450
    ●Thickness(mm):1.6
    ●1 Sheet: Film 30 Sheets
    ●Film Thickness: 50μm

    Materials

    ●Film: Low Density Polyethylene(LDPE)
    ●Adhesive: Water Acrylic Lactic Acid
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat