(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Clean Eco Mat, Weak Adhesive Type

Micro Clean Eco Mat, Weak Adhesive Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of M6090BL

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Color
    Blue
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    1
  • Trusco Code
    497-1191
  • Film Thickness(µm)
    35±5μm
  • Amount Of Content
    1 Box (10 sheets)
Part Number
M6090BL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,779.10

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Box (10 sheets)

Basic Specifications

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Color
    Blue
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    1
  • Trusco Code
    497-1191
  • Film Thickness(µm)
    35±5μm
  • Amount Of Content
    1 Box (10 sheets)

Product Description

[Features]
·It's a disposable type that allows you to peel off the dirty film one by one, so you can always keep the environment clean.
·The remaining number of mats can be checked using the serial number tags attached to the corners of the films.

Specifications of M6090BL

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Color
    Blue
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    1
  • Trusco Code
    497-1191
  • Film Thickness(µm)
    35±5μm
  • Amount Of Content
    1 Box (10 sheets)
Part Number
M6090BL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,779.10

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Box (10 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a disposable sheet type wherein dirty film can be removed one at a time, the environment can be cleaned at any time.
●The remaining number of sheets can be confirmed with the serial number tag attached to the corner of the film.

Specification

●Color:Blue
●W x L(mm):600 x 900
●Thickness(mm):1.0
●Q'ty Per Box(sheet):10
●1 Sheet: Film 30 Sheets
●Film Thickness: 35±5μm

Materials

●Film: Medium Density Polyethylene(MPDE)
●Adhesive: Acrylics