(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adhesive mat DP-2#7

Adhesive mat DP-2#7

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F-195-7

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    694
  • Length
    840mm
  • Thickness(mm)
    2.5
  • JAN Code
    4903180476077
  • Trusco Code
    438-4211
  • Film Thickness
    80μm
  • Amount Of Content
    1S
Part Number
F-195-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,472.93

NON-SLIP MATS 1 Piece(s) 5 Day(s) 1S

Basic Specifications

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    694
  • Length
    840mm
  • Thickness(mm)
    2.5
  • JAN Code
    4903180476077
  • Trusco Code
    438-4211
  • Film Thickness
    80μm
  • Amount Of Content
    1S

Product Description

[Features]
· Strong adhesive removes dirt and dust.
· Antibacterial disposable shoe-cleaning mat.
· Simply tear off when the mat becomes dirty and the number of remaining sheets is attached.
[Applications]
· Recommended for any facility where cleanliness and hygiene is important, such as medical facilities, medicine manufacturing facilities and confectionery factories.

Specifications of F-195-7

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    694
  • Length
    840mm
  • Thickness(mm)
    2.5
  • JAN Code
    4903180476077
  • Trusco Code
    438-4211
  • Film Thickness
    80μm
  • Amount Of Content
    1S
Part Number
F-195-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,472.93

NON-SLIP MATS 1 Piece(s) 5 Day(s) 1S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1