(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Mats DP-2#7 Rubber Mat Base

Adhesive Mats DP-2#7 Rubber Mat Base

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F-95-7-2

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Other
    Option
  • Color
    Black
  • Width(mm)
    750
  • Length
    900mm
  • Thickness(mm)
    8
  • JAN Code
    4903180106127
  • Trusco Code
    438-4229
  • Amount Of Content
    1 pc.
Part Number
F-95-7-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,014.14

NON-SLIP MATS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Other
    Option
  • Color
    Black
  • Width(mm)
    750
  • Length
    900mm
  • Thickness(mm)
    8
  • JAN Code
    4903180106127
  • Trusco Code
    438-4229
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Rubber mat base with no Magic Cloth.
[Applications]
· Rubber mat base for Adhesive Mats DP-2.

Specifications of F-95-7-2

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Other
    Option
  • Color
    Black
  • Width(mm)
    750
  • Length
    900mm
  • Thickness(mm)
    8
  • JAN Code
    4903180106127
  • Trusco Code
    438-4229
  • Amount Of Content
    1 pc.
Part Number
F-95-7-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,014.14

NON-SLIP MATS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1