(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Mat Width (mm) 600

Clean Mat Width (mm) 600

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,169.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AS23-600-1200-B
AS23-600-900-B
AS23-600-900-G
AS23-600-900-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 10,216.00

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Blue 1200 4547691301451 405-2471 50μm

฿ 8,169.00

INDOOR MATS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Blue 900 4547691115737 405-2480 50μm

฿ 8,169.00

INDOOR MATS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Green 900 4547691115751 405-2498 50μm

฿ 8,169.00

INDOOR MATS 1 Pack(s)

10 Pieces Per Package

10 Day(s) White 900 4547691115744 405-2501 50μm

Basic Specifications

  • Product Type
    Clean Mat
  • Shape
    Sheet Type
  • Width(mm)
    600
  • Thickness(mm)
    1.8
  • Film Thickness
    1 Box (10 S)
  • Amount Of Content
    50μm

Product Description

[Features]
· Catches dust and dirt securely using a special adhesive.
· Smooth to walk on or drive over.
· Used film can be removed and disposed of.
· Number tags attached.
· 1 case contains 10 sets.
· 30 sheets per product.
[Applications]
· Removing dirt from undersides of shoes.
· For entrances to clean rooms (semiconductor manufacturing, electronic component assembly factories, etc.), hospitals or food processing factories.

Part Number
AS23-600-1200-B
AS23-600-900-B
AS23-600-900-G
AS23-600-900-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 10,216.00

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Blue 1200 4547691301451 405-2471 50μm

฿ 8,169.00

INDOOR MATS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Blue 900 4547691115737 405-2480 50μm

฿ 8,169.00

INDOOR MATS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Green 900 4547691115751 405-2498 50μm

฿ 8,169.00

INDOOR MATS 1 Pack(s)

10 Pieces Per Package

10 Day(s) White 900 4547691115744 405-2501 50μm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1