(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushion Cool (Roll Type)

Cushion Cool (Roll Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4070090

  • Product Model
    Anti-fatigue Mats
  • Shape
    Roll Model
  • Color
    Brown MIX
  • Width(mm)
    1000
  • Length(m)
    5
  • Thickness(mm)
    5
  • JAN Code
    4964079026162
  • Trusco Code
    760-9019
  • Amount Of Content
    1 Roll
Part Number
4070090 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 33,570.00

฿ 30,884.40

CUSHION MATS 1 Piece(s) 19 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Anti-fatigue Mats
  • Shape
    Roll Model
  • Color
    Brown MIX
  • Width(mm)
    1000
  • Length(m)
    5
  • Thickness(mm)
    5
  • JAN Code
    4964079026162
  • Trusco Code
    760-9019
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Infrared reflecting pigment and water-retaining scallop shell powder added, to achieve temperatures 10 to 15°C lower than conventional products.
· Rubber tip construction with excellent anti-slip function and permeability. Can be used safely around water.
[Applications]
· Anti-slip and fatigue reducing mat for pathways, around water and on verandas.

Specifications of 4070090

  • Product Model
    Anti-fatigue Mats
  • Shape
    Roll Model
  • Color
    Brown MIX
  • Width(mm)
    1000
  • Length(m)
    5
  • Thickness(mm)
    5
  • JAN Code
    4964079026162
  • Trusco Code
    760-9019
  • Amount Of Content
    1 Roll
Part Number
4070090 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 33,570.00

฿ 30,884.40

CUSHION MATS 1 Piece(s) 19 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1