(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NB Rubber Mat

NB Rubber Mat

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4011810

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Other
    Option
  • Color
    Brick
  • Width(mm)
    57
  • Length(m)
    0.066
  • Thickness(mm)
    18
  • JAN Code
    4964079031548
  • Trusco Code
    760-9001
  • Amount Of Content
    1 pc.
Part Number
4011810
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Width
(mm)
Length
(m)
JAN Code Trusco Code Amount Of Content

฿ 306.00

CUSHION MATS 1 Piece(s) 12 Day(s) Option 57 0.066 4964079031548 760-9001 1 pc.

Basic Specifications

Product Description

[Features]
· Rubber mat, effective for reducing fatigue or for safety in kitchens/factories with large amounts of oil and water.
· Uses oil-resistant synthetic rubber with excellent durability.
[Applications]
· For indoor use.
· Rubber.

Specifications of 4011810

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Other
    Option
  • Color
    Brick
  • Width(mm)
    57
  • Length(m)
    0.066
  • Thickness(mm)
    18
  • JAN Code
    4964079031548
  • Trusco Code
    760-9001
  • Amount Of Content
    1 pc.
Part Number
4011810
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Width
(mm)
Length
(m)
JAN Code Trusco Code Amount Of Content

฿ 306.00

CUSHION MATS 1 Piece(s) 12 Day(s) Option 57 0.066 4964079031548 760-9001 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1