(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil Absorbing Mat DP-2 (Fire Prevention Rolled Type) Rolled Type

Oil Absorbing Mat DP-2 (Fire Prevention Rolled Type) Rolled Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F-140-RS

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    910
  • Length
    20m
  • Thickness(mm)
    3.4
  • JAN Code
    4903180409402
  • Trusco Code
    480-4821
  • Specifications
    PVC is not used
  • Oil Absorbency
    33
  • Amount Of Content
    1 Roll
Part Number
F-140-RS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,182.00

฿ 18,015.59

MATS 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    910
  • Length
    20m
  • Thickness(mm)
    3.4
  • JAN Code
    4903180409402
  • Trusco Code
    480-4821
  • Specifications
    PVC is not used
  • Oil Absorbency
    33
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Uses oleophilic PET fibers to absorb water as well as oil.
· Fire resistant product. ​Fire prevention performance registration number​ (EO080222)
[Applications]
· For oil/water.
· Ideal for areas where cooking oil is used, such as kitchens or food processing factories.

Specifications of F-140-RS

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    910
  • Length
    20m
  • Thickness(mm)
    3.4
  • JAN Code
    4903180409402
  • Trusco Code
    480-4821
  • Specifications
    PVC is not used
  • Oil Absorbency
    33
  • Amount Of Content
    1 Roll
Part Number
F-140-RS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,182.00

฿ 18,015.59

MATS 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1