(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ABURA-60J |
ABURA-150J |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Oil Absorbency (L/sheet) |
Length (m) | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,725.53 |
MATS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | 1 | 0.61 | 4987580201552 | 472-9366 | 1 Bag (10 Sheets) | ||
฿ 4,642.45 |
MATS | 1 Pack(s) |
5 Pieces Per Package |
6 Day(s) | 2.4 | 1.51 | 4987580201569 | 472-9358 | 1 Box (5 sheets) |
[Features]
· Absorbs liquids such as oil, water or organic detergent from the floor, keeping your workplace safe and clean.
[Applications]
· For oil/water.
Part Number |
---|
ABURA-60J |
ABURA-150J |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Oil Absorbency (L/sheet) |
Length (m) | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,725.53 |
MATS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | 1 | 0.61 | 4987580201552 | 472-9366 | 1 Bag (10 Sheets) | ||
฿ 4,642.45 |
MATS | 1 Pack(s) |
5 Pieces Per Package |
6 Day(s) | 2.4 | 1.51 | 4987580201569 | 472-9358 | 1 Box (5 sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?