(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tile Carpet (Flame Resistant Type)

Tile Carpet (Flame Resistant Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 352.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PX-3001
PX-3002
PX-3003
PX-3004
PX-3008
PX-3011
PX-3012
PX-3018
PX-3022
PX-3025
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 352.00

CARPET 1 Piece(s) 12 Day(s) Silver 4955141321131 753-5279 1 pc.

฿ 352.00

CARPET 1 Piece(s) 1 Day(s) Gray 4955141321148 753-5287 1 pc.

฿ 352.00

CARPET 1 Piece(s) 1 Day(s) Dark gray 4955141321155 753-5295 1 pc.

฿ 414.00

CARPET 1 Piece(s) 12 Day(s) Black 4955141321162 753-5309 1 pc.

฿ 414.00

CARPET 1 Piece(s) 12 Day(s) Brown 4955141321209 753-5317 1 pc.

฿ 352.00

CARPET 1 Piece(s) 1 Day(s) Ivory 4955141321230 753-5325 1 pc.

฿ 352.00

CARPET 1 Piece(s) 12 Day(s) Beige 4955141321247 753-5333 1 pc.

฿ 352.00

CARPET 1 Piece(s) 1 Day(s) Orange 4955141321308 753-5341 1 pc.

฿ 352.00

CARPET 1 Piece(s) 12 Day(s) Blue 4955141321346 753-5350 1 pc.

฿ 352.00

CARPET 1 Piece(s) 1 Day(s) Purple 4955141321377 753-5368 1 pc.

Basic Specifications

  • Product Model
    Carpets
  • Shape
    Sheet Model
  • Width(mm)
    500
  • Length
    500mm
  • Thickness(mm)
    6
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Excellent chemical resistance. Can be spot-cleaned with bleach.
· Excellent dirt resistance and sound muffling effect.
· Quick-drying and easy to drain due to low moisture content.
· Fire resistant product. Fire prevention performance registration number (E2120044)
· Anti-static processing
[Applications]
· Floor mat for construction offices, break rooms, office buildings or shops.

Part Number
PX-3001
PX-3002
PX-3003
PX-3004
PX-3008
PX-3011
PX-3012
PX-3018
PX-3022
PX-3025
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 352.00

CARPET 1 Piece(s) 12 Day(s) Silver 4955141321131 753-5279 1 pc.

฿ 352.00

CARPET 1 Piece(s) 1 Day(s) Gray 4955141321148 753-5287 1 pc.

฿ 352.00

CARPET 1 Piece(s) 1 Day(s) Dark gray 4955141321155 753-5295 1 pc.

฿ 414.00

CARPET 1 Piece(s) 12 Day(s) Black 4955141321162 753-5309 1 pc.

฿ 414.00

CARPET 1 Piece(s) 12 Day(s) Brown 4955141321209 753-5317 1 pc.

฿ 352.00

CARPET 1 Piece(s) 1 Day(s) Ivory 4955141321230 753-5325 1 pc.

฿ 352.00

CARPET 1 Piece(s) 12 Day(s) Beige 4955141321247 753-5333 1 pc.

฿ 352.00

CARPET 1 Piece(s) 1 Day(s) Orange 4955141321308 753-5341 1 pc.

฿ 352.00

CARPET 1 Piece(s) 12 Day(s) Blue 4955141321346 753-5350 1 pc.

฿ 352.00

CARPET 1 Piece(s) 1 Day(s) Purple 4955141321377 753-5368 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in chemical resistance cleaning, spot cleaning with laundry bleach is also possible.

Usage

●Mat for floor material of office construction, picnic shelter, building and store.

Specification

●W x L(mm):500 x 500
●SPQ(sheet):20
●Thickness: 6mm

Materials

●Front: Polypropylene (PP) 100%
●Back: PVC100%