(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Mat (Diamond Shaped / Roll Type)

PVC Mat (Diamond Shaped / Roll Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3022

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Type
    Surface Pattern: Diamond Type
  • Color
    Blue
  • Width(mm)
    915
  • Length(m)
    20
  • Thickness(mm)
    1.5
  • JAN Code
    4560260216031
  • Trusco Code
    473-9256
  • Amount Of Content
    1 Roll
Part Number
3022
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,666.67

MATS FOR AISLE 1 Piece(s) 40 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Type
    Surface Pattern: Diamond Type
  • Color
    Blue
  • Width(mm)
    915
  • Length(m)
    20
  • Thickness(mm)
    1.5
  • JAN Code
    4560260216031
  • Trusco Code
    473-9256
  • Amount Of Content
    1 Roll

Product Description

[Features]
· High quality, can be used in many locations such as offices, etc. Embossed surface increases grip.
· Thick mat, resistant to being lifted up by wind.
· Combines cushioning and flexibility.
· Flame retardant.
· Please secure mats with tape when using more than one.
[Applications]
· Floor covering mat for construction sites, plasma display factories, residential areas, entryways and verandas.
· For protecting floors in gymnasiums, electoral polling places, event venues etc.

Specifications of 3022

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Type
    Surface Pattern: Diamond Type
  • Color
    Blue
  • Width(mm)
    915
  • Length(m)
    20
  • Thickness(mm)
    1.5
  • JAN Code
    4560260216031
  • Trusco Code
    473-9256
  • Amount Of Content
    1 Roll
Part Number
3022
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,666.67

MATS FOR AISLE 1 Piece(s) 40 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1