(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Public Paper Waste' Pulp

Public Paper Waste' Pulp

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 85530

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Details Type
    Band Stop Type
  • Color
    White
  • Sheet Size(mm)
    330×330
  • JAN Code
    4901121855301
  • Trusco Code
    762-0748
  • Amount Of Content
    1 case (1200 sheets)
Part Number
85530
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 5,955.40

PAPER CLOTHS 1 Pack(s)

1,200 Pieces Per Package

10 Day(s) 1 case (1200 sheets)

Basic Specifications

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Details Type
    Band Stop Type
  • Color
    White
  • Sheet Size(mm)
    330×330
  • JAN Code
    4901121855301
  • Trusco Code
    762-0748
  • Amount Of Content
    1 case (1200 sheets)

Product Description

[Features]
· Features 4 layers and excellent water absorbency. Quickly wipes away water and oil spillage without a trace.
[Applications]
· For wiping clean tools and machinery.

Specifications of 85530

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Details Type
    Band Stop Type
  • Color
    White
  • Sheet Size(mm)
    330×330
  • JAN Code
    4901121855301
  • Trusco Code
    762-0748
  • Amount Of Content
    1 case (1200 sheets)
Part Number
85530
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 5,955.40

PAPER CLOTHS 1 Pack(s)

1,200 Pieces Per Package

10 Day(s) 1 case (1200 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1