(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Window Fukupika

Window Fukupika

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 04071

  • Product Type
    Non-woven waste
  • Cloth material
    Polyester, Nylon
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Wet
  • Sheet size(mm)
    265×300
  • JAN Code
    4975759040712
  • Trusco Code
    479-3889
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
04071
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 254.38

WET WIPERS 1 Pack(s)

10 Pieces Per Package

Quote 1 Pack (10 pcs)

Basic Specifications

Product Description

[Features]
·Special 3-layer glass cleaning sheet of semi-wet type that does not leave wiping marks or cause uneven wiping
·Wet but not sticky
·Can also be used for cleaning the inside of the car
·Very economical with 10 pcs.
·The upper and lower sweeping layers scrape off dirt, and the middle hold layer adsorbs and holds it
·Achieves a clear finish without needing to wipe it twice. Can also be used to clean a dashboard
[Applications]
·For window glass, seats, plastic, rubber, wipers, synthetic leather, wheels, mirrors

Specifications of 04071

  • Product Type
    Non-woven waste
  • Cloth material
    Polyester, Nylon
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Wet
  • Sheet size(mm)
    265×300
  • JAN Code
    4975759040712
  • Trusco Code
    479-3889
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
04071
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 254.38

WET WIPERS 1 Pack(s)

10 Pieces Per Package

Quote 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1