(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unpeelable Adhesive Cleaning Roller for Body

Unpeelable Adhesive Cleaning Roller for Body

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of BR15-5016

  • Product Type
    For Wear
  • Color
    Blue Green
  • Width(mm)
    54
  • Length(mm)
    350
  • Tape size
    160 mm Wide
  • Gel Thickness(mm)
    3
  • JAN Code
    4514851005757
  • Trusco Code
    473-2537
  • Mass(g)
    320
  • Amount Of Content
    1 pc.
Part Number
BR15-5016
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,766.39

STICKING ROLLER CLEANERS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    For Wear
  • Color
    Blue Green
  • Width(mm)
    54
  • Length(mm)
    350
  • Tape size
    160 mm Wide
  • Gel Thickness(mm)
    3
  • JAN Code
    4514851005757
  • Trusco Code
    473-2537
  • Mass(g)
    320
  • Amount Of Content
    1 pc.

Specifications of BR15-5016

  • Product Type
    For Wear
  • Color
    Blue Green
  • Width(mm)
    54
  • Length(mm)
    350
  • Tape size
    160 mm Wide
  • Gel Thickness(mm)
    3
  • JAN Code
    4514851005757
  • Trusco Code
    473-2537
  • Mass(g)
    320
  • Amount Of Content
    1 pc.
Part Number
BR15-5016
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,766.39

STICKING ROLLER CLEANERS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Wear contamination will be removed by using gel adhesion.
●Since the roller can be cleaned by washing with water, it can be used repeatedly.
●Can be used cleanly with antibacterial agent formulation.

Specification

●W x L(mm):160 x 350
●SPQ(piece):1

Materials

●Gel: Urethane Elastomer
●Core: PVC
●Handle: Stainless Steel