Lint Roller (Strong adhesion type)

Brand :
NITOMS
Caution
Product Description
[Features]
· For industrial applications. Wide extra strong adhesive type telescopic unit.
[Applications]
· Wide type high-adhesive cleaner telescopic main unit.
Features
●The extendable body of strong adhesive type and wide size for business use.Specification
●W x L(mm):290 x 650 to 1010●Tape Size:240mm Width x 40 Rolls
●SPQ(piece):1
Materials
●Grip: Polypropylene(PP)●Tape: Special Streaks Coated Adhesive Processed Paper