Neo Color Mop, #8 with Thread

Brand :
YAMAZAKI

Caution

    Product Description

    Neo Color Mop
    [Features]
    A mop for water wiping.
    It is suitable for floor cleaning of large places such as floors and corridors.
    Durable and lightweight steel handle mop.
    With Tetron Rag # 8.
    [Specification]
    W x L(mm): 240 x 1320
    SPQ: 20 pieces
    [Materials]
    Handle: Steel pipe
    Instep: Recycled Polypropylene(PP)

    Features

    ●A mop for water wiping.
    ●It is suitable for floor cleaning of large places such as floors and corridors.
    ●Durable and lightweight steel handle mop. With Tetron Rag # 8.

    Specification

    ●W x L(mm):240 x 1320
    ●SPQ(piece):20

    Materials

    ●Handle: Steel Pipe
    ●Instep: Recycled Polypropylene(PP)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat