Protek Free Handle Touch One Aluminum, Free Handle

Brand :
YAMAZAKI

Caution

    Product Description

    Protek Free Handle Touch
    [Specifications]
    Product Model: Mop
    Mop Type: Replacement Head
    Length: 1500mm x Width: 90mm
    Mass: 430g
    Color: Blue, Red, Green, White & Yellow
    Amount Of Content: 1 pc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MO657-00LU-MB-R | Protek Free Handle Touch One Aluminum, Free Handle | YAMAZAKI | MISUMI Thailand