(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M™ Pad Holder

3M™ Pad Holder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6472

  • Product Type 1
    Dry Wiper
  • Width(mm)
    227
  • Length(mm)
    31
  • Other
    Spare
  • Depth(mm)
    95
  • JAN Code
    0048011085425
  • Trusco Code
    000-1601
  • Specifications
    Spare Pad: ABRA CLOTH, Hand Block "6473" Spare Pad
  • Amount Of Content
    1 pc.
Part Number
6472
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,009.00

DRY WIPERS 4 Piece(s) 91 Day(s) 1 pc.

Basic Specifications

  • Product Type 1
    Dry Wiper
  • Width(mm)
    227
  • Length(mm)
    31
  • Other
    Spare
  • Depth(mm)
    95
  • JAN Code
    0048011085425
  • Trusco Code
    000-1601
  • Specifications
    Spare Pad: ABRA CLOTH, Hand Block "6473" Spare Pad
  • Amount Of Content
    1 pc.

Product Description

【Feature】
・Durable swivel holder twists to reach hard-to-get-at places.
・Special grippers hold pads firmly in place.
・Pads are easy to attach and change.

Specifications of 6472

  • Product Type 1
    Dry Wiper
  • Width(mm)
    227
  • Length(mm)
    31
  • Other
    Spare
  • Depth(mm)
    95
  • JAN Code
    0048011085425
  • Trusco Code
    000-1601
  • Specifications
    Spare Pad: ABRA CLOTH, Hand Block "6473" Spare Pad
  • Amount Of Content
    1 pc.
Part Number
6472
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,009.00

DRY WIPERS 4 Piece(s) 91 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1