(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Laundry Detergent Super Concentrated Main Body

Laundry Detergent Super Concentrated Main Body

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 51702

  • Product Model
    Cleaner
  • Use
    Other
  • Capacity(L)
    5L
  • JAN Code
    4987696517028
  • Trusco Code
    495-6273
  • Amount Of Content
    1 pc.
Part Number
51702
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,907.17

DETERGENT 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Cleaner
  • Use
    Other
  • Capacity(L)
    5L
  • JAN Code
    4987696517028
  • Trusco Code
    495-6273
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An economical, weak alkali laundry detergent that can clean with only a small amount and does not contain any fluorescent whitening agents, bleach or fragrance additives.
· Good defoaming to prevent any cleaning component residue.
· Environmentally friendly, with cleaning components derived from plants.
[Applications]
· An industrial laundry detergent.

Specifications of 51702

  • Product Model
    Cleaner
  • Use
    Other
  • Capacity(L)
    5L
  • JAN Code
    4987696517028
  • Trusco Code
    495-6273
  • Amount Of Content
    1 pc.
Part Number
51702
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,907.17

DETERGENT 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1