(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Pallet Truck, Stainless Steel Type, Equal Load (kg) 2000

Hand Pallet Truck, Stainless Steel Type, Equal Load (kg) 2000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 152,534.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THP-20-511S
THP-20-612S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Length (mm) Fork Interval
(mm)
A Dimension
(mm)
B Dimension
(mm)
Trusco Code Overall Width
(mm)
Amount Of Content

฿ 152,534.98

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1150 220 805 925 773-1361 540 1 unit

฿ 163,051.23

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1220 360 915 1055 773-1396 680 1 unit

Basic Specifications

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    2000
  • Fork Dimensions Width (mm)
    160
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    200
  • Steering Wheel(mm)
    Nylon Wheel: Diameter 200 x Width 50
  • Road Wheel(mm)
    Nylon Wheel: Diameter 80 x Width 100 (Single Wheel)
  • Full height(mm)
    1140
  • Amount Of Content
    1 unit

Product Description

[Features]
· Entirely, including cylinders and pumps, made of stainless steel and thus features outstanding rust resistance.
· Main body / Stainless steel (SUS304).
· Uses nylon wheels for the steering wheel and load wheels.
[Applications]
· Transportation of foods and chemicals as well as transportation in freezers.

Part Number
THP-20-511S
THP-20-612S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Length (mm) Fork Interval
(mm)
A Dimension
(mm)
B Dimension
(mm)
Trusco Code Overall Width
(mm)
Amount Of Content

฿ 152,534.98

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1150 220 805 925 773-1361 540 1 unit

฿ 163,051.23

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1220 360 915 1055 773-1396 680 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1