(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BMS15LL-HL |
BMS15M-HL |
BMS15SS-HL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Fork Dimensions Length (mm) | Size A (mm) |
Size B (mm) |
Distance between Forks (mm) |
Trusco Code | Total Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 264,633.14 |
HAND PALLET TRUCKS(STAINLESS | 1 Piece(s) | 40 Day(s) | 1220 | 943 | 1084 | 379 | 453-0659 | 685 | 1 unit | ||
฿ 247,393.00 |
HAND PALLET TRUCKS(STAINLESS | 1 Piece(s) | 40 Day(s) | 1070 | 794 | 934 | 214 | 453-0675 | 520 | 1 unit | ||
฿ 246,331.43 |
HAND PALLET TRUCKS(STAINLESS | 1 Piece(s) | 40 Day(s) | 810 | 536 | 674 | 214 | 453-0691 | 520 | 1 unit |
[Features]
· All parts of the hydraulic unit are made from stainless steel.
· Main body is made from stainless steel (SUS304).
[Applications]
· For transporting food products and chemicals, or for transport in refrigerated warehouses.
Part Number |
---|
BMS15LL-HL |
BMS15M-HL |
BMS15SS-HL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Fork Dimensions Length (mm) | Size A (mm) |
Size B (mm) |
Distance between Forks (mm) |
Trusco Code | Total Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 264,633.14 |
HAND PALLET TRUCKS(STAINLESS | 1 Piece(s) | 40 Day(s) | 1220 | 943 | 1084 | 379 | 453-0659 | 685 | 1 unit | ||
฿ 247,393.00 |
HAND PALLET TRUCKS(STAINLESS | 1 Piece(s) | 40 Day(s) | 1070 | 794 | 934 | 214 | 453-0675 | 520 | 1 unit | ||
฿ 246,331.43 |
HAND PALLET TRUCKS(STAINLESS | 1 Piece(s) | 40 Day(s) | 810 | 536 | 674 | 214 | 453-0691 | 520 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?