(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand-Operated Pallet Truck (Stainless Steel) Low Platform

Hand-Operated Pallet Truck (Stainless Steel) Low Platform

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 261,600.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BMS15LL-L65-HL
BMS15M-L65-HL
BMS15SS-L65-HL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Length (mm) Size A
(mm)
Size B
(mm)
Distance between Forks
(mm)
Trusco Code Total Width
(mm)
Amount Of Content

฿ 279,397.33

HAND PALLET TRUCKS(STAINLESS 1 Piece(s) 40 Day(s) 1220 963 1082 379 453-0667 685 1 unit

฿ 262,661.64

HAND PALLET TRUCKS(STAINLESS 1 Piece(s) 40 Day(s) 1070 813 932 214 453-0683 520 1 unit

฿ 261,600.06

HAND PALLET TRUCKS(STAINLESS 1 Piece(s) 40 Day(s) 810 554 672 214 453-0705 520 1 unit

Basic Specifications

  • Product Type
    Hand Palette Trucks
  • Uniform Load (kg)
    1500
  • Fork Dimensions Width (mm)
    153
  • Minimum Fork Height (mm)
    65
  • Maximum Fork Height (mm)
    165
  • Total Height(mm)
    1178
  • Steering Wheel(mm)
    Nylon Wheel: Diameter 175 x Width 63
  • Road Wheel(mm)
    Nylon Resin, D65 x W100 (Single Wheel)
  • Amount Of Content
    1 unit

Product Description

[Features]
· All parts of the hydraulic unit are made from stainless steel.
· Main body is made from stainless steel (SUS304).
[Applications]
· For transporting food products and chemicals, or for transport in refrigerated warehouses.

Part Number
BMS15LL-L65-HL
BMS15M-L65-HL
BMS15SS-L65-HL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Length (mm) Size A
(mm)
Size B
(mm)
Distance between Forks
(mm)
Trusco Code Total Width
(mm)
Amount Of Content

฿ 279,397.33

HAND PALLET TRUCKS(STAINLESS 1 Piece(s) 40 Day(s) 1220 963 1082 379 453-0667 685 1 unit

฿ 262,661.64

HAND PALLET TRUCKS(STAINLESS 1 Piece(s) 40 Day(s) 1070 813 932 214 453-0683 520 1 unit

฿ 261,600.06

HAND PALLET TRUCKS(STAINLESS 1 Piece(s) 40 Day(s) 810 554 672 214 453-0705 520 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1