(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tora Bar Lift, Battery Lifting Type, Stainless Steel Specs

Tora Bar Lift, Battery Lifting Type, Stainless Steel Specs

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ST50E-HL

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    500
  • Fork Dimensions Width (mm)
    110
  • Fork Dimensions Length (mm)
    600
  • Minimum Fork Height (mm)
    90
  • Maximum Fork Height (mm)
    1590
  • Fork Dimensions Sliding External Width(mm)
    232~600
  • Stroke(mm)
    1500
  • Load Center Distance(mm)
    300
  • Trusco Code
    453-0811
  • Wheel diameter (front/back)(mm)
    70/150
  • Specifications
    Manual Running type, Front Wheels: Fixed Nylon Casters 2 Pieces, Rear Wheels: Swivel Nylon Caster, Nylon Caster with Swivel Stopper each 1 Piece, Battery Hydraulic type (Turbine Oil: ISO-VG32 used), Single-Alone Charger (Power AC100 V)
  • Total Height(mm)
    1969
  • Amount Of Content
    1 unit
Part Number
ST50E-HL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 980,403.00

฿ 807,361.87

LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    500
  • Fork Dimensions Width (mm)
    110
  • Fork Dimensions Length (mm)
    600
  • Minimum Fork Height (mm)
    90
  • Maximum Fork Height (mm)
    1590
  • Fork Dimensions Sliding External Width(mm)
    232~600
  • Stroke(mm)
    1500
  • Load Center Distance(mm)
    300
  • Trusco Code
    453-0811
  • Wheel diameter (front/back)(mm)
    70/150
  • Specifications
    Manual Running type, Front Wheels: Fixed Nylon Casters 2 Pieces, Rear Wheels: Swivel Nylon Caster, Nylon Caster with Swivel Stopper each 1 Piece, Battery Hydraulic type (Turbine Oil: ISO-VG32 used), Single-Alone Charger (Power AC100 V)
  • Total Height(mm)
    1969
  • Amount Of Content
    1 unit

Product Description

[Features]
· Raising and lowering are performed using single-action lever operation.
· The raising/lowering speed varies depending on the angle with which the handle is lowered.
[Applications]
· As a transport raising/lowering (high stroke) hand truck at various types of factories, logistics centers and warehouses, or as a work bench on production lines.

Specifications of ST50E-HL

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    500
  • Fork Dimensions Width (mm)
    110
  • Fork Dimensions Length (mm)
    600
  • Minimum Fork Height (mm)
    90
  • Maximum Fork Height (mm)
    1590
  • Fork Dimensions Sliding External Width(mm)
    232~600
  • Stroke(mm)
    1500
  • Load Center Distance(mm)
    300
  • Trusco Code
    453-0811
  • Wheel diameter (front/back)(mm)
    70/150
  • Specifications
    Manual Running type, Front Wheels: Fixed Nylon Casters 2 Pieces, Rear Wheels: Swivel Nylon Caster, Nylon Caster with Swivel Stopper each 1 Piece, Battery Hydraulic type (Turbine Oil: ISO-VG32 used), Single-Alone Charger (Power AC100 V)
  • Total Height(mm)
    1969
  • Amount Of Content
    1 unit
Part Number
ST50E-HL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 980,403.00

฿ 807,361.87

LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1