Scooper Battery, Raise / Stainless Steel Specifications

Brand :
SUGIYASU

Caution

    Product Description

    [Specifications]
    - Product Type: Moving Lifter
    - Uniform Load (kg): 500
    - Fork Dimensions (Length/Width) (mm): 1080/520
    - Minimum/Maximum Fork Height (mm): 83/833
    - Stroke (mm): 750
    - Load Center Distance (mm): 540
    - Wheel Diameter (front/back) (mm): 70/150
    - Type: Manual Running
    - Front Wheels: Fixed Nylon Casters (2 Pieces)
    - Rear Wheels: Swivel Nylon Caster, Nylon Caster with Swivel Stopper (1 Piece each)
    - Battery Hydraulic type: Turbine Oil ISO-VG32
    - Single-Alone Charger: Power AC100 V

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat