(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Tora Bar Lift, Manual Hydraulic Type, Stainless Steel Specs

Tora Bar Lift, Manual Hydraulic Type, Stainless Steel Specs

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of ST50-HL

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    500
  • Fork Dimensions Width (mm)
    110
  • Fork Dimensions Length (mm)
    600
  • Minimum Fork Height (mm)
    90
  • Maximum Fork Height (mm)
    1590
  • Fork Dimensions Sliding External Width(mm)
    232~600
  • Stroke(mm)
    1500
  • Stepping Times(times)
    71
  • Load Center Distance(mm)
    300
  • Trusco Code
    453-0829
  • Wheel diameter (front/back)(mm)
    70/150
  • Specifications
    Manual Hydraulic type, Running type: Manual type
  • Total Height(mm)
    1969
  • Amount Of Content
    1 unit
Part Number
ST50-HL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 764,247.00

฿ 596,724.06

LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    500
  • Fork Dimensions Width (mm)
    110
  • Fork Dimensions Length (mm)
    600
  • Minimum Fork Height (mm)
    90
  • Maximum Fork Height (mm)
    1590
  • Fork Dimensions Sliding External Width(mm)
    232~600
  • Stroke(mm)
    1500
  • Stepping Times(times)
    71
  • Load Center Distance(mm)
    300
  • Trusco Code
    453-0829
  • Wheel diameter (front/back)(mm)
    70/150
  • Specifications
    Manual Hydraulic type, Running type: Manual type
  • Total Height(mm)
    1969
  • Amount Of Content
    1 unit

Product Description

[Features]
· A manual hydraulic Tora Bar lift.
· Features a safe lowering method that employs a convenient lowering lever.
· A safe and compact folding type in which raising is performed using a foot-operated pedal.
[Applications]
· As a transport raising/lowering (high stroke) hand truck at various types of factories, logistics centers and warehouses, or as a work bench on production lines.

Specifications of ST50-HL

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    500
  • Fork Dimensions Width (mm)
    110
  • Fork Dimensions Length (mm)
    600
  • Minimum Fork Height (mm)
    90
  • Maximum Fork Height (mm)
    1590
  • Fork Dimensions Sliding External Width(mm)
    232~600
  • Stroke(mm)
    1500
  • Stepping Times(times)
    71
  • Load Center Distance(mm)
    300
  • Trusco Code
    453-0829
  • Wheel diameter (front/back)(mm)
    70/150
  • Specifications
    Manual Hydraulic type, Running type: Manual type
  • Total Height(mm)
    1969
  • Amount Of Content
    1 unit
Part Number
ST50-HL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 764,247.00

฿ 596,724.06

LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The lowering method is a safety and convenient descending lever method type.
●The raising method is a foot pedal pair, safe and compact folding type.

Specification

●Equal Load(kg):500
●Load Center Distance(mm):300
●Fork Dimension(mm)W x L:110 x 600
●Fork Dimension(mm) Slide Outer Width:232 to 600
●Total Height(mm):1969
●Fork Height(mm):90 to 1590
●Number of Foot Pumps(times):71
●Manual Traveling Type
●Lift System: Foot-operated Hydraulic Type(turbine pair oil: ISO-VG32)
●Front Wheel: Fixed Urethane Caster x 2(wheel bracket plated)
●Rear Wheels: Flexible Urethane Caster, Urethane Caster with Flexible Stopper x 1(wheel bracket plated)

Materials

●Main Body: Stainless Steel(SUS304)
●Cylinder: Stainless Steel Coating
●Wheel: Urethane