(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Table Lift - NX Series - Stainless Steel Specification

Table Lift - NX Series - Stainless Steel Specification

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NX1000713AB-HL

  • Product Type
    Table Lift
  • Uniform Load (kg)
    1000
  • Table height Minimum (mm)
    155
  • Table dimensions Width (mm)
    780
  • Table dimensions Length (mm)
    1340
  • Table height Maximum (mm)
    1000
  • Stroke(mm)
    845
  • Motor Output(kW)
    0.7
  • Trusco Code
    453-0802
  • Specifications
    Operation Switch Cord: 3 m, Operating Method: Push Button Switch (Standard), or Foot Switch, Electric Drive Type: Electric Hydraulic Type (Turbine Oil: ISO-VG 32 Used), Unit: Built-in Type
  • Power
    Three-Phase 200 V
  • Power Cord
    4.9m
  • Amount Of Content
    1 unit
Part Number
NX1000713AB-HL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,149,536.00

฿ 918,134.40

LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Table Lift
  • Uniform Load (kg)
    1000
  • Table height Minimum (mm)
    155
  • Table dimensions Width (mm)
    780
  • Table dimensions Length (mm)
    1340
  • Table height Maximum (mm)
    1000
  • Stroke(mm)
    845
  • Motor Output(kW)
    0.7
  • Trusco Code
    453-0802
  • Specifications
    Operation Switch Cord: 3 m, Operating Method: Push Button Switch (Standard), or Foot Switch, Electric Drive Type: Electric Hydraulic Type (Turbine Oil: ISO-VG 32 Used), Unit: Built-in Type
  • Power
    Three-Phase 200 V
  • Power Cord
    4.9m
  • Amount Of Content
    1 unit

Product Description

[Features]
· Features a stainless steel construction suitable for use as a countermeasure to prevent contamination by foreign objects.
[Applications]
· As an adjustable height work bench lift in factories, logistics centers, warehouses, etc.

Specifications of NX1000713AB-HL

  • Product Type
    Table Lift
  • Uniform Load (kg)
    1000
  • Table height Minimum (mm)
    155
  • Table dimensions Width (mm)
    780
  • Table dimensions Length (mm)
    1340
  • Table height Maximum (mm)
    1000
  • Stroke(mm)
    845
  • Motor Output(kW)
    0.7
  • Trusco Code
    453-0802
  • Specifications
    Operation Switch Cord: 3 m, Operating Method: Push Button Switch (Standard), or Foot Switch, Electric Drive Type: Electric Hydraulic Type (Turbine Oil: ISO-VG 32 Used), Unit: Built-in Type
  • Power
    Three-Phase 200 V
  • Power Cord
    4.9m
  • Amount Of Content
    1 unit
Part Number
NX1000713AB-HL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,149,536.00

฿ 918,134.40

LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Also suitable for countermeasures against foreign objects mixing with stainless steel.

Specification

●Equal Load(kg):1000
●Lift System: Electro-hydraulic Type(turbine oil: ISO-VG32 used)
●Power Supply: Three-phase 200V
●Power Cord: 4.9m
●Operating Method: Push Button Switch(standard) or foot switch
●Operation Switch: 3m

Materials

●Main Body: Stainless Steel(SUS304)