(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Table Lift - 2 Stage Type - Stainless Steel Specification

Table Lift - 2 Stage Type - Stainless Steel Specification

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2X1000607AB-HL

  • Product Type
    Table Lift
  • Uniform Load (kg)
    1000
  • Table height Minimum (mm)
    255
  • Table dimensions Width (mm)
    600
  • Table dimensions Length (mm)
    780
  • Table height Maximum (mm)
    1155
  • Stroke(mm)
    900
  • Motor Output(kW)
    0.55
  • Trusco Code
    453-0578
  • Specifications
    Operation Switch Cord: 3 m, Operation Switch: Push Button Switch (Standard), Foot Switch, Electric Hydraulic Type, Hydraulic Unit: Built-in Type
  • Power
    Three-Phase 200 V
  • Power Cord
    4.8m
  • Amount Of Content
    1 unit
Part Number
2X1000607AB-HL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,068,795.00

฿ 880,152.68

LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Table Lift
  • Uniform Load (kg)
    1000
  • Table height Minimum (mm)
    255
  • Table dimensions Width (mm)
    600
  • Table dimensions Length (mm)
    780
  • Table height Maximum (mm)
    1155
  • Stroke(mm)
    900
  • Motor Output(kW)
    0.55
  • Trusco Code
    453-0578
  • Specifications
    Operation Switch Cord: 3 m, Operation Switch: Push Button Switch (Standard), Foot Switch, Electric Hydraulic Type, Hydraulic Unit: Built-in Type
  • Power
    Three-Phase 200 V
  • Power Cord
    4.8m
  • Amount Of Content
    1 unit

Product Description

[Features]
· Features a stainless steel construction suitable for use as a countermeasure to prevent contamination by foreign objects.
[Applications]
· As a lift for lifting work performed in factories, logistics centers and warehouses, or as line equipment.

Specifications of 2X1000607AB-HL

  • Product Type
    Table Lift
  • Uniform Load (kg)
    1000
  • Table height Minimum (mm)
    255
  • Table dimensions Width (mm)
    600
  • Table dimensions Length (mm)
    780
  • Table height Maximum (mm)
    1155
  • Stroke(mm)
    900
  • Motor Output(kW)
    0.55
  • Trusco Code
    453-0578
  • Specifications
    Operation Switch Cord: 3 m, Operation Switch: Push Button Switch (Standard), Foot Switch, Electric Hydraulic Type, Hydraulic Unit: Built-in Type
  • Power
    Three-Phase 200 V
  • Power Cord
    4.8m
  • Amount Of Content
    1 unit
Part Number
2X1000607AB-HL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,068,795.00

฿ 880,152.68

LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1