(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Pallet Truck with Battery Type Balance

Hand Pallet Truck with Battery Type Balance

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of THP-20-511SC-D

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    2000
  • Fork Dimensions Width (mm)
    180
  • Fork Dimensions Length (mm)
    1150
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    200
  • Fork Interval(mm)
    195
  • A Dimension(mm)
    815
  • B Dimension(mm)
    1055
  • Trusco Code
    773-1370
  • Specifications
    Battery type balance provided, for applications other than transaction certification
  • Power Supply
    AA Batteries x 4 (Sold Separately)
  • Weighed Amount(kg)
    2000
  • Overall Width(mm)
    555
  • Scale interval(kg)
    1
  • LCD
    Letter dimensions: 17 mm×10 mm
  • Time of continuous use(h)
    Approximately 40 hours (when using alkaline battery)
  • Steering Wheel(mm)
    Polyurethane Wheel: Diameter 180 x Width 50
  • Full height(mm)
    1140
  • Amount Of Content
    1 unit
Part Number
THP-20-511SC-D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 157,258.00

฿ 127,662.04

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    2000
  • Fork Dimensions Width (mm)
    180
  • Fork Dimensions Length (mm)
    1150
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    200
  • Fork Interval(mm)
    195
  • A Dimension(mm)
    815
  • B Dimension(mm)
    1055
  • Trusco Code
    773-1370
  • Specifications
    Battery type balance provided, for applications other than transaction certification
  • Power Supply
    AA Batteries x 4 (Sold Separately)
  • Weighed Amount(kg)
    2000
  • Overall Width(mm)
    555
  • Scale interval(kg)
    1
  • LCD
    Letter dimensions: 17 mm×10 mm
  • Time of continuous use(h)
    Approximately 40 hours (when using alkaline battery)
  • Steering Wheel(mm)
    Polyurethane Wheel: Diameter 180 x Width 50
  • Full height(mm)
    1140
  • Amount Of Content
    1 unit

Product Description

[Features]
· A high-efficiency hand pallet truck with a scale for weight measuring, so the cargo can be weighed while carried.
· The handle is steel with a wrap-around grip so it is durable and can be held firmly.
[Applications]
· Transportation and measurement of loads loaded onto pallets, etc.

Specifications of THP-20-511SC-D

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    2000
  • Fork Dimensions Width (mm)
    180
  • Fork Dimensions Length (mm)
    1150
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    200
  • Fork Interval(mm)
    195
  • A Dimension(mm)
    815
  • B Dimension(mm)
    1055
  • Trusco Code
    773-1370
  • Specifications
    Battery type balance provided, for applications other than transaction certification
  • Power Supply
    AA Batteries x 4 (Sold Separately)
  • Weighed Amount(kg)
    2000
  • Overall Width(mm)
    555
  • Scale interval(kg)
    1
  • LCD
    Letter dimensions: 17 mm×10 mm
  • Time of continuous use(h)
    Approximately 40 hours (when using alkaline battery)
  • Steering Wheel(mm)
    Polyurethane Wheel: Diameter 180 x Width 50
  • Full height(mm)
    1140
  • Amount Of Content
    1 unit
Part Number
THP-20-511SC-D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 157,258.00

฿ 127,662.04

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1